chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMBLXR | TURCK - Your Global Automation Partner
Accessories Mounting Bracket
SMBLXR
Order ID no. 3002914
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Design
Accessories for rectangular sensor
Dimensions
32 mm x 76,4 mm x 51,3 mm
Height
30
Length
55
Width
45
home
Turck-Shop
Sensors
Accessories
SMBLXR
In Stock
Price Group
F3
List Price
€ 19,46
Item Total
€ 19,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support