chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV RKCV 5732-2M/CS15915 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable for RFID Application in the Food Industry Connection Cable
RSCV RKCV 5732-2M/CS15915
Order ID no. UX09294
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
RFID
Cable color
Anthracite
Cable diameter (mm)
8.51
Cable length (m)
2
Cable quality
TPE
Coding
A-coded
Coding
A-coded
Connector A
Male, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Female, M12 x 1, Straight, A-coded
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Coupling nut/screw material B
Stainless Steel
Current (A)
4
Design
Extension Cable
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
250
home
Turck-Shop
Others
RSCV RKCV 5732-2M/CS15915
Item Total
€ 816,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
€ 81,62