chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-4M8Z-3P2-5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 4 Ports Ø 8 mm, I/O Slot with Integral Homerun Cable
TB-4M8Z-3P2-5
Order ID no. UX00408
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Approvals
CE, RoHS, UKCA
Cable color
Black
Cable diameter (mm)
5.13
Cable length (m)
5
Cable quality
PVC
Group terminal
Cable
Homerun Exit Location
Side output
Number of Pins
3
Number of Ports
4
Overall shield
Drain, Foil
Port
Ø 8 mm
Special features
LED
Voltage (V)
30
In Stock
Price Group
K1
List Price
€ 173,91
home
Turck-Shop
Others
TB-4M8Z-3P2-5
Item Total
€ 173,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support