chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 4.4T-2-RSC 4.4T | TURCK - Your Global Automation Partner
Actuator and Sensor Cable Extension Cable
RKC 4.4T-2-RSC 4.4T
Order ID no. U5264
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Coding
A-coded
Connector A
Female, M12 x 1, Straight, A-coded
Connector A
M12 x 1
Connector B
Male, M12, Straight
Connector B
M12
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Female
Type
Male
Voltage (V)
250
In Stock
Price Group
K1
List Price
€ 75,68
Item Total
€ 75,68
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKC 4.4T-2-RSC 4.4T
Contact Support