chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SE20-84XT-RJ822 | TURCK - Your Global Automation Partner
Industrial Ethernet Unmanaged switch
SE20-84XT-RJ822
Order ID no. U3-10866
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Connection technology Ethernet
8 x RJ45
Device type
Ethernet switch
Dimensions
38,1 mm x 82,8 mm x 101,6 mm
Fieldbus connection technology
RJ45 port
Function
Unmanaged
Number of Ethernet ports
8 ports
Protection class
IP20
Transmission rate Ethernet
10/100 Mbps
Voltage supply connection
Pluggable screw terminal strip
In Stock
Price Group
D1
List Price
€ 259,27
Item Total
€ 259,27
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SE20-84XT-RJ822
Contact Support