chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-8M8M-4-0.3-BSM19 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive Actuator/Sensor Junction Box, 8 Ports M8 × 1 I/O Port with Integral Homerun Cable
TB-8M8M-4-0.3-BSM19
Order ID no. U2-31243
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, RoHS, UKCA
Cable color
Black
Cable diameter (mm)
8.51
Cable length (m)
0.3
Cable quality
PVC
Connector B
, M16 x 0.75, Straight
Connector B
M16 x 0.75
Coupling nut/screw material B
Brass
Group terminal
M16 x 1 with cable
Homerun Exit Location
Side output
Number of Pins
4
Number of pins
19
Number of Ports
8
Orientation
Straight
Overall shield
Drain, Foil
Port
M8 x 1
Receptacle housing material A
Brass
Voltage (V)
30
In Stock
Price Group
K1
List Price
€ 298,54
Item Total
€ 298,54
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TB-8M8M-4-0.3-BSM19
Contact Support