chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FK 4.5-0.5/18.25 | TURCK - Your Global Automation Partner
Industrial Receptacle Front-Mounted
FK 4.5-0.5/18.25
Order ID no. U1117-1
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable length (m)
0.5
Coding
A-coded
Connector A
Female, M12 x 1, A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
1/4″-18 NPT
Type
Female
Voltage (V)
250
home
Turck-Shop
Others
FK 4.5-0.5/18.25
In Stock
Price Group
K1
List Price
€ 16,83
Item Total
€ 16,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support