chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS 4.5-0.5 | TURCK - Your Global Automation Partner
Actuator and Sensor Male Receptacle Front-mounted
FS 4.5-0.5
Order ID no. U1110
In Stock
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CSA, RoHS, UL Listed
Cable length (m)
0.5
Coding
A-coded
Connector A
M12
Current (A)
4
Design
Connection Cable
Height
20
Length
100
Number of Pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Type
Male
Voltage (V)
250
Width
100
Price Group
K1
List Price
€ 16,17
home
Turck-Shop
Others
FS 4.5-0.5
Item Total
€ 16,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support