chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
JBBS-49-M413 | TURCK - Your Global Automation Partner
IP67 Junction Box, 4-Channel FOUNDATION Fieldbus
JBBS-49-M413
Order ID no. U0210-0
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connection technology signal
7/8″
Device type
Passive fieldbus junction box
Dimensions
150 mm x 64 mm x 45 mm
Electrical connection
7/8” receptacle
Height
0
Housing material
Powder-coated die-cast aluminium
Length
0
Network protocol
FOUNDATION fieldbus
Number of channels
4
Protection class
IP67
Width
0
In Stock
Price Group
K3
List Price
€ 470,69
home
Turck-Shop
Others
JBBS-49-M413
Item Total
€ 470,69
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support