chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 44 HANQ4/2-1672-21M | TURCK - Your Global Automation Partner
Industrial sensor cable TPE cable jacket
RSM 44 HANQ4/2-1672-21M
Order ID no. U-84875
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE
Cable color
Black
Cable length (m)
21
Cable quality
TPE
Connector A
7/8″-16 UN
Connector B
HANQ
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
15
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Special features
,
Type
Male
Type
Female
Voltage (V)
600
In Stock
Price Group
K1
List Price
€ 546,70
home
Turck-Shop
Others
RSM 44 HANQ4/2-1672-21M
Item Total
€ 546,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support