chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GKDA 30-3M/S1055/S4000 | TURCK - Your Global Automation Partner
Strom Kabelsatz Anschluss Kabelsatz
GKDA 30-3M/S1055/S4000
Order ID no. U-59808
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
3
Cable quality
PVC
Connector A
Female, 1 3/8″-16 UN, Straight
Connector A
1 3/8″-16 UN
Coupling nut/screw material A
Aluminum
Current (A)
40
Design
Connection Cable
Number of Pins
3
Orientation
Straight
Type
Female
Voltage (V)
600
In Stock
Price Group
D1
List Price
€ 123,75
home
Turck-Shop
Others
GKDA 30-3M/S1055/S4000
Item Total
€ 123,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support