chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WRJ45ES WRJ45ES 841-0.3M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Extension Cable
WRJ45ES WRJ45ES 841-0.3M-OBS
Order ID no. U-15558
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Application
Data
Approvals
UL
Cable color
Green
Cable diameter (mm)
7.7
Cable length (m)
0.3
Cable quality
TPE
Connector A
Male, RJ45, Angled
Connector A
RJ45
Connector B
Male, RJ45, Angled
Connector B
RJ45
Core cross-section (mm²)
0.21
Current (A)
1.5
Design
Extension Cable
Network protocol
Ethernet
Number of Pins
8
Number of pins
8
Orientation
Angled
Orientation
Angled
Plug body
Plastic
Type
Male
Type
Male
Voltage (V)
60
home
Turck-Shop
Others
WRJ45ES WRJ45ES 841-0.3M-OBS
Item Total
€ 36,08
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
€ 36,08