chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WRJ45E 840-0.3M-OBS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable Connection Cable
WRJ45E 840-0.3M-OBS
Order ID no. U-12354
home
Home
Loading...
Technical Data
Downloads
Application
Data
Cable length (m)
0.3
Connector A
Male, RJ45, Angled
Connector A
RJ45
Design
Connection Cable
Network protocol
Ethernet
Number of Pins
8
Orientation
Angled
Plug body
Plastic
Type
Male
home
Turck-Shop
Others
WRJ45E 840-0.3M-OBS
Item Total
€ 28,82
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
€ 28,82