chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FDN20-4S-4XSG-DIN | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Compact I/O station for DeviceNet 4 digital inputs, 4 configurable channels
FDN20-4S-4XSG-DIN
Order ID no. F0205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Approvals
cULus
Connection technology signal
Screw terminal
Device type
Compact station, I/O Module
Dimensions
62,5 mm x 55 mm x 23,5 mm
Fieldbus transmission rate
125/250/500 kbps
Height
23.5
Installation area
non-Ex
Length
62.5
Network protocol
DeviceNet
Number of channels
8
Output voltage
18…26 VDC
Protection class
IP20
Signal type
Digital input, Digital output
Width
55
In Stock
Price Group
D1
List Price
€ 313,17
home
Turck-Shop
Others
FDN20-4S-4XSG-DIN
Item Total
€ 313,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support