chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSV 49-4.5IN/14.5/C1188 | TURCK - Your Global Automation Partner
FSV 49-4.5IN/14.5/C1188
Order ID no. U-34288
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
0
Ambient temperature min. (°C)
0
Application
Data
Approvals
CE
Cable length (m)
0.11
Coding
A-coded
Conductor length (m)
0.1143
Connector A
Male, M12 x 1, A-coded
Connector A
M12 x 1
Current (A)
4
Design
Connection Cable
Device type
Receptacle
Network protocol
FOUNDATION fieldbus
Number of Pins
4
Receptacle housing material A
Stainless Steel
Screw-in thread
1/2″-14 NPT
Type
Male
Voltage (V)
250
In Stock
Price Group
D1
List Price
€ 63,80
home
Turck-Shop
Others
FSV 49-4.5IN/14.5/C1188
Item Total
€ 63,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support