chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM 56-6M/S1587 | TURCK - Your Global Automation Partner
RKM 56-6M/S1587
Order ID no. U-17063
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable length (m)
6
Cable quality
TPE
Connector A
7/8″-16 UN
Coupling nut/screw material A
Brass
Current (A)
10
Design
Connection Cable
Height
60
Length
240
Number of Pins
5
Orientation
Straight
Special features
Weldlife cable, Weld spatter resistant
Type
Female
Voltage (V)
600
Width
260
Price Group
K1
List Price
€ 101,09
home
Turck-Shop
Others
RKM 56-6M/S1587
Item Total
€ 101,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support