chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM 48A-3M | TURCK - Your Global Automation Partner
RKM 48A-3M
Order ID no. U-00100
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable length (m)
3
Cable quality
PVC
Connector A
7/8″-16 UN
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Height
0
Length
0
Number of Pins
4
Orientation
Straight
Special features
Armor cable, ,
Type
Female
Voltage (V)
300
Width
0
Price Group
D2
List Price
€ 107,47
Item Total
€ 107,47
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKM 48A-3M
Contact Support