chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TP-206A-CF-H1141-L080 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
TP-206A-CF-H1141-L080
Order ID no. 9910618
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Approvals
cULus
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Height
0
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
80
Length
0
Mounting conditions
Immersion sensor
Process connection
For compression fittings, thermowell or direct mounting
Protection class
IP67
Width
0
home
Turck-Shop
Others
TP-206A-CF-H1141-L080
In Stock
Price Group
D2
List Price
€ 63,25
Item Total
€ 63,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support