chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
THW-6-DN25K-A4-L050 | TURCK - Your Global Automation Partner
Accessories Thermowell
THW-6-DN25K-A4-L050
Order ID no. 9910471
home
Home
Loading...
Technical Data
Downloads
Accessory type
Thermowell
Advanced search
thermowell
Design
Accessories
Detection type
medium contact
Housing material
Stainless steel
Immersion depth L (mm)
50
Measuring range
-50...350 °C
Mounting accessories for
Temperature sensors
Process connection
Threaded tube connection per DIN11851
In Stock
Price Group
C1
List Price
€ 70,51
Item Total
€ 70,51
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
THW-6-DN25K-A4-L050
Contact Support