chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSC-WKC-572-7M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WSC-WKC-572-7M/5D
Order ID no. 8900740
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable length (m)
7
Cable quality
PVC
Connection technology signal
M12
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material B
Brass
Height
20
Length
220
Network protocol
CANopen, DeviceNet
Number of Pins
5
Number of pins
5
Orientation
Angled
Orientation
Angled
Type
Male
Type
Female
Voltage (V)
300
Width
220
home
Turck-Shop
Others
WSC-WKC-572-7M/5D
In Stock
Price Group
K1
List Price
€ 89,54
Item Total
€ 89,54
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support