chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSV-RKV-FBY49OG-60M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cable for fieldbus systems according to IEC61158-2, 4-pole
RSV-RKV-FBY49OG-60M/5D
Order ID no. 8900712
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Orange
Cable diameter (mm)
8
Cable length (m)
60
Cable quality
PVC
Connection technology signal
7/8″
Connector A
Male, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Female, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Core cross-section (mm²)
0.8
Coupling nut/screw material B
Stainless Steel
Device type
Premoulded cable
Network protocol
FOUNDATION fieldbus
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
300
In Stock
Price Group
K3
List Price
€ 311,08
Item Total
€ 311,08
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSV-RKV-FBY49OG-60M/5D
Contact Support