chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC-RSC-572-0.5M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSC-RSC-572-0.5M/5D
Order ID no. 8900696
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable length (m)
0.5
Cable quality
PVC
Connection technology signal
M12
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material B
Brass
Height
0
Length
0
Network protocol
CANopen, DeviceNet
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Type
Male
Type
Male
Voltage (V)
48
Width
0
In Stock
Price Group
K1
List Price
€ 46,97
Item Total
€ 46,97
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSC-RSC-572-0.5M/5D
Contact Support