chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC-572-25M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSC-572-25M/5D
Order ID no. 8900694
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable length (m)
25
Cable quality
PVC
Connection technology signal
M12
Connector A
M12 x 1
Core cross-section (mm²)
0.32
Height
0
Length
0
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Straight
Type
Male
Voltage (V)
300
Width
0
In Stock
Price Group
K1
List Price
€ 191,07
Item Total
€ 191,07
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSC-572-25M/5D
Contact Support