chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM-RKM-52-20M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSM-RKM-52-20M/5D
Order ID no. 8900657
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
0
Cable color
Gray
Cable length (m)
20
Cable quality
PUR
Connection technology signal
7/8”
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Core cross-section (mm²)
1.5
Coupling nut/screw material B
Brass
Height
70
Length
240
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
240
Width
240
In Stock
Price Group
K1
List Price
€ 223,30
Item Total
€ 223,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSM-RKM-52-20M/5D
Contact Support