chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM-RKM-43-4M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSM-RKM-43-4M/5D
Order ID no. 8900620
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
0
Cable color
Gray
Cable length (m)
4
Cable quality
PUR
Connection technology signal
7/8”
Connector A
7/8″-16 UN
Connector B
7/8″-16 UN
Core cross-section (mm²)
1.5
Coupling nut/screw material B
Brass
Height
20
Length
200
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
240
Width
200
In Stock
Price Group
K1
List Price
€ 72,93
Item Total
€ 72,93
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSM-RKM-43-4M/5D
Contact Support