chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM-52-1M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKM-52-1M/5D
Order ID no. 8900551
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
0
Cable color
Gray
Cable length (m)
1
Cable quality
PUR
Connection technology signal
7/8”
Connector A
7/8″-16 UN
Core cross-section (mm²)
1.5
Height
30
Length
270
Number of Pins
5
Orientation
Straight
Type
Female
Voltage (V)
240
Width
210
In Stock
Price Group
K1
List Price
€ 45,65
Item Total
€ 45,65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKM-52-1M/5D
Contact Support