chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM-572-7M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSM-572-7M/5D
Order ID no. 8900302
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable length (m)
7
Cable quality
PVC
Connection technology signal
7/8”
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.32
Height
0
Length
0
Network protocol
CANopen, DeviceNet
Number of Pins
5
Orientation
Straight
Type
Male
Voltage (V)
300
Width
0
In Stock
Price Group
K1
List Price
€ 74,25
Item Total
€ 74,25
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSM-572-7M/5D
Contact Support