chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSCV-RKCV-FBY48OG-0.3M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Fieldbus cable for fieldbus systems according to IEC61158-2, 4-pole
RSCV-RKCV-FBY48OG-0.3M/5D
Order ID no. 8900150
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Orange
Cable diameter (mm)
8
Cable length (m)
0.3
Cable quality
PVC
Connection technology signal
M12
Connector A
Male, M12 x 1, Straight
Connector A
M12 x 1
Connector B
Female, M12 x 1, Straight
Connector B
M12 x 1
Core cross-section (mm²)
0.8
Coupling nut/screw material B
Stainless Steel
Device type
Premoulded cable
Network protocol
PROFIBUS-PA
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Male
Type
Female
Voltage (V)
300
In Stock
Price Group
K3
List Price
€ 27,72
Item Total
€ 27,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSCV-RKCV-FBY48OG-0.3M/5D
Contact Support