chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSW-RKSW-451-20M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSSW-RKSW-451-20M/5D
Order ID no. 8900078
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-5
Cable color
Violet
Cable length (m)
20
Cable quality
TPU
Coding
B-coded
Coding
B-coded
Connection technology signal
M12
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material B
Brass
Current (A)
4
Height
50
Length
260
Network protocol
PROFIBUS-DP
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
300
Width
260
In Stock
Price Group
K1
List Price
€ 137,28
Item Total
€ 137,28
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSSW-RKSW-451-20M/5D
Contact Support