chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
OC11-LINKCABLE | TURCK - Your Global Automation Partner
OC11-LINKCABLE
Order ID no. 8031339
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Height
5
Housing material
Anodized aluminium
Length
140
Network protocol
PROFIBUS-DP
Width
100
In Stock
Price Group
D1
List Price
€ 18,04
Item Total
€ 18,04
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
OC11-LINKCABLE
Contact Support