chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EC-FSE12-0.5/20 | TURCK - Your Global Automation Partner
EC-FSE12-0.5/20
Order ID no. 8029345
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Coding
A-coded
Connection mode
Wire connection
Connector A
M12 x 1
Core cross-section (mm²)
0.14
Current (A)
1.5
Height
0
Length
0
Number of Pins
12
Orientation
Straight
Receptacle housing material A
Stainless Steel
Screw-in thread
M20 x 1.5
Type
Male Receptacle
Voltage (V)
30
Width
0
In Stock
Price Group
K1
List Price
€ 121,55
Item Total
€ 121,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EC-FSE12-0.5/20
Contact Support