chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T-BRT-THG-3X3-10 | TURCK - Your Global Automation Partner
T-BRT-THG-3X3-10
Order ID no. 7700388
home
Home
Loading...
Technical Data
Downloads
Advanced search
Reflector foil
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Function accessories for
Photoelectric sensors
Height
0
Length
0
Width
0
In Stock
Price Group
D1
List Price
€ 58,41
Item Total
€ 58,41
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T-BRT-THG-3X3-10
Contact Support