chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
T-BRT-34 | TURCK - Your Global Automation Partner
T-BRT-34
Order ID no. 7700371
home
Home
Loading...
Technical Data
Downloads
Advanced search
Reflectors - round
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Function accessories for
Photoelectric sensors
Height
0
Housing diameter (mm)
⌀ 34,5 mm
Length
0
Width
0
In Stock
Price Group
D1
List Price
€ 11,11
Item Total
€ 11,11
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
T-BRT-34
Contact Support