chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RU100-T30-LI26X3-H1141 | TURCK - Your Global Automation Partner
RU100-T30-LI26X3-H1141
Order ID no. 7700354
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Height
50
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
Polyester
Length
130
Max. range (mm)
1000
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Width
90
In Stock
Price Group
D2
List Price
€ 664,40
Item Total
€ 664,40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RU100-T30-LI26X3-H1141
Contact Support