chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RU200-T30-VNP6X3-H1141 | TURCK - Your Global Automation Partner
RU200-T30-VNP6X3-H1141
Order ID no. 7700350
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Connector
Function
Ultrasonic diffuse mode sensor
Height
0
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
Polyester
Length
0
Max. range (mm)
2000
Operating voltage
DC
Output function
Parallel
Protection class
IP67
Switching element function
NO contact
Width
0
In Stock
Price Group
D2
List Price
€ 575,30
Item Total
€ 575,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RU200-T30-VNP6X3-H1141
Contact Support