chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM82-2450-PS | TURCK - Your Global Automation Partner
IM82-2450-PS
Order ID no. 7545029
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-10
Electrical connection
Screw terminals
Height
100
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
200
Nominal current (A)
5
Protection class
IP20
Width
180
In Stock
Price Group
D3
List Price
€ 193,71
Item Total
€ 193,71
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IM82-2450-PS
Contact Support