chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PSU-3214 | TURCK - Your Global Automation Partner
PSU-3214
Order ID no. 7545024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-10
Electrical connection
Flat terminals with self-lifting pressure plates
Height
50
Housing material
Plastic
Length
100
Network protocol
FOUNDATION fieldbus
Protection class
IP20
Width
70
In Stock
Price Group
K3
List Price
€ 171,16
Item Total
€ 171,16
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PSU-3214
Contact Support