chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK82-2401/230VUC | TURCK - Your Global Automation Partner
MK82-2401/230VUC
Order ID no. 7545022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Height
13
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
80
Number of channels
1
Power supply
230 VUC
Protection class
IP20
Width
65
home
Turck-Shop
Others
MK82-2401/230VUC
In Stock
Price Group
D3
List Price
€ 115,50
Item Total
€ 115,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support