chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK13-R-EX0 | TURCK - Your Global Automation Partner
Isolating switching amplifier 1-channel
MK13-R-EX0
Order ID no. 7542123
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Digital output
Relay output
Dimensions
89 mm x 18 mm x 70 mm
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Number of channels
1
Power supply
widerange
Protection class
IP20
In Stock
Price Group
D3
List Price
€ 211,53
Item Total
€ 211,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MK13-R-EX0
Contact Support