chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK13-NF-EX0/24VDC | TURCK - Your Global Automation Partner
MK13-NF-EX0/24VDC
Order ID no. 7542113
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Digital output
Transistor output
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Height
20
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
100
Number of channels
1
Power supply
24 VDC
Protection class
IP20
Width
100
In Stock
Price Group
D3
List Price
€ 186,67
Item Total
€ 186,67
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MK13-NF-EX0/24VDC
Contact Support