chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM1-22EX-R/K51 | TURCK - Your Global Automation Partner
Gerät wird zum 01.02.2022 abgekündigt
IM1-22EX-R/K51
Order ID no. 7541238
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX, CCOE, cFMus, CSA, IECEx, INMETRO, KOSHA, NEPSI, TR CU, UL
Device type
Isolating switching amplifier
Digital output
Relay output
Electrical connection
4 x 3-pin removable terminal blocks, reverse polarity protected, screw terminal
Ex version
yes
Height
20
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
110
Nominal voltage
Wide voltage range
Number of channels
2
Power supply
widerange
Protection class
IP20
Signal type
Digital input
Width
100
In Stock
Price Group
D3
List Price
€ 190,08
Item Total
€ 190,08
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IM1-22EX-R/K51
Contact Support