chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM1-22EX-T-CC | TURCK - Your Global Automation Partner
IM1-22EX-T-CC
Order ID no. 7541235
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Digital output
Transistor output
Electrical connection
4 x 3-pin removable terminal blocks with test socket, reverse polarity protected, encoded, spring terminal
Height
20
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
110
Number of channels
2
Power supply
widerange
Protection class
IP20
Width
110
home
Turck-Shop
Others
IM1-22EX-T-CC
In Stock
Price Group
D3
List Price
€ 185,90
Item Total
€ 185,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support