chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IME-TI-11EX-CI/24VDC/K71 | TURCK - Your Global Automation Partner
IME-TI-11EX-CI/24VDC/K71
Order ID no. 7541208
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Spring type terminal made of beryllium bronze
Height
0
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
0
Number of channels
1
Power supply
24 VDC
Protection class
IP20
Width
0
In Stock
Price Group
D3
List Price
€ 293,70
Item Total
€ 293,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IME-TI-11EX-CI/24VDC/K71
Contact Support