chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK13-22EX0-R/230VAC | TURCK - Your Global Automation Partner
MK13-22EX0-R/230VAC
Order ID no. 7541120
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Relay output
Electrical connection
4 x 4-pin flat terminals with self-lifting pressure plates
Height
40
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
110
Number of channels
2
Power supply
230 VAC
Protection class
IP20
Width
90
In Stock
Price Group
D3
List Price
€ 233,97
Item Total
€ 233,97
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MK13-22EX0-R/230VAC
Contact Support