chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK13-12EX0-R/230VAC | TURCK - Your Global Automation Partner
MK13-12EX0-R/230VAC
Order ID no. 7541110
home
Home
Loading...
Technical Data
Downloads
Digital output
Relay output
Electrical connection
4 x 4-pin flat terminals with self-lifting pressure plates
Height
40
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
110
Number of channels
1
Power supply
230 VAC
Protection class
IP20
Width
90
In Stock
Price Group
D3
List Price
€ 222,64
Item Total
€ 222,64
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MK13-12EX0-R/230VAC
Contact Support