chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK1-11-R/24VUC | TURCK - Your Global Automation Partner
Gerät wird zum 01.02.2022 abgekündigt
MK1-11-R/24VUC
Order ID no. 7540007
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Relay output
Electrical connection
4 x 3-pin flat terminals with self-lifting pressure plates
Height
30
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
110
Number of channels
1
Power supply
24 VUC
Protection class
IP20
Width
100
In Stock
Price Group
D3
List Price
€ 125,07
Item Total
€ 125,07
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MK1-11-R/24VUC
Contact Support