chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK73-R11/115VAC | TURCK - Your Global Automation Partner
MK73-R11/115VAC
Order ID no. 75211
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Relay output
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Height
20
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
90
Number of channels
1
Protection class
IP20
Width
80
In Stock
Price Group
D3
List Price
€ 81,95
Item Total
€ 81,95
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MK73-R11/115VAC
Contact Support