chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM73-12-R/230VAC | TURCK - Your Global Automation Partner
material ist discontinued! No alternative possible. Please contact PM
IM73-12-R/230VAC
Order ID no. 7520511
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
TR CU
Device type
Relay coupler
Digital output
Relay output
Electrical connection
4 x 3-pin removable terminal blocks, reverse polarity protected, screw terminal
Ex version
no
Height
20
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
100
Nominal voltage
230 VAC
Number of channels
1
Power supply
230 VAC
Protection class
IP20
Signal type
Digital output
Width
80
In Stock
Price Group
D3
List Price
€ 91,19
Item Total
€ 91,19
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
IM73-12-R/230VAC
Contact Support