chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK73-R12/230VAC | TURCK - Your Global Automation Partner
MK73-R12/230VAC
Order ID no. 75205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Digital output
Relay output
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Height
20
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
90
Number of channels
1
Power supply
230 VAC
Protection class
IP20
Width
80
In Stock
Price Group
D3
List Price
€ 80,19
Item Total
€ 80,19
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
MK73-R12/230VAC
Contact Support