chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MK31-112-LU/24VDC | TURCK - Your Global Automation Partner
Device will be discontinued 31.12.2023.
MK31-112-LU/24VDC
Order ID no. 7506204
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Electrical connection
4 x 2-pin flat terminals with self-lifting pressure plates
Height
20
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
90
Power supply
24 VDC
Protection class
IP20
Width
80
In Stock
Price Group
D3
List Price
€ 260,37
home
Turck-Shop
Others
MK31-112-LU/24VDC
Item Total
€ 260,37
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support